IESNA:LM-63-2002
[TEST]P1200034
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2B-935-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 73.9 WATTS, 0.627 AMPS
[_THDi]13.593
[_PF]0.988
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5978
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
827.8 927.4 1036.6 1144.9 1234.6 1293.9 1323.6 1336.4 1348.3 1364.8
1387.4 1414.6 1450 1485.9 1524.6 1577.3 1653.1 1763.4 1926.5 2152.6
2452.8 2849 3389.3 4059.7 4492.2 4387.5 4066.7 3625.3 3148.8 2696.6
2234.1 1723.9 1179.9 693.5 281.3 70.8 0
827.8 934.4 1053 1176.6 1274.6 1338.8 1370.5 1380 1385 1387.4
1393.6 1401.8 1412.5 1417.1 1431.5 1463.6 1520 1609.8 1755.2 1968.9
2256.8 2658.3 3262.5 4150.3 5331 5706.6 5403.5 5044 4646.2 4231.9
3620.7 2829.2 1971.8 1200.5 474 151.6 0
827.8 950.1 1090.1 1233 1351.2 1422.8 1443.4 1430.7 1400.2 1356.1
1307.5 1261 1214.9 1172 1151 1176.2 1285.7 1480.1 1715.2 1935.6
2144.4 2387.7 2720.5 3200.3 4119 5219.4 4995 4461.7 4111.6 3871.9
3530.5 3036.8 2372.5 1651.4 645.7 106.3 0
827.8 958.3 1128.4 1284.1 1408.4 1469 1467.7 1415.4 1332.7 1245.3
1162.6 1093.4 1039.8 1008.6 1039.4 1193 1454.6 1774.1 2111.4 2466.8
2855.6 3225.8 3579.1 3988.9 4594.7 5368.1 5518.4 5119.8 4672.5 4214.2
3669.7 2938.8 2073.1 1003.6 392.9 44.1 0
827.8 971.1 1136.6 1300.5 1427.4 1488.3 1462.4 1370.1 1253.6 1160.1
1076.9 1010.6 963.3 952.5 1041.9 1278.7 1630.4 2072.3 2617.1 3279.3
4005.4 4752 5498.2 6169.1 6931.4 7632.3 7809.8 7489 6877.4 6061.6
4988.8 3511.6 2279 1260.2 607.8 70.4 0
827.8 971.9 1138.7 1300.5 1423.3 1477.6 1451.3 1361.5 1245.8 1142
1058.8 993.7 950.9 957.1 1081.4 1360.7 1763.4 2291.4 2962.2 3725.8
4504.1 5266 6032.4 6822.2 7715.5 8364.9 8401.6 7889.3 6996.4 5815.3
4580.7 3402.5 2223.4 1293.5 512.7 64.7 0
827.8 971.9 1134.6 1290.6 1403.1 1454.6 1448.4 1390.3 1300.9 1202.9
1115.6 1050.6 1005.7 1002 1100 1345.4 1705.4 2135.7 2638.5 3196.1
3753.3 4313 4850.8 5391.2 6131.6 6857.2 7051.2 6690 6076 5276.7
4384.3 3398.4 2559.5 1524.2 578.6 51.1 0
827.8 960.8 1112.3 1254.4 1357.4 1410.1 1427 1417.5 1378.4 1319.5
1254 1191 1136.6 1107.4 1134.6 1267.6 1509.3 1821.1 2153.4 2461.5
2758.8 3019.9 3266.2 3610.4 4265.2 4922.9 4838.1 4279.7 3764.1 3308.2
2739 2058.3 1380.8 671.7 188.6 23.1 0
827.8 960.4 1095.9 1220.6 1310.8 1361.1 1389.9 1408.4 1417.9 1420.8
1415.8 1401.8 1384.5 1365.6 1362.7 1396.1 1498.2 1676.9 1927.3 2212.3
2538.9 2944.1 3479.5 4174.6 4905.2 5042.8 4277.6 3305.7 2431.4 1770.4
1389.5 1015.1 736.3 433.2 120.7 4.9 0
827.8 937.7 1051.8 1156.8 1233.4 1279.5 1313.7 1343.4 1371 1406
1443.8 1481.7 1529.9 1576 1638.6 1732.1 1866.8 2059.1 2350.3 2747.3
3232.4 3795.3 4464.1 5212 5480.1 5085.2 4151.6 3115.4 2104 1517.6
1097.9 732.6 441.1 101.7 2.5 0 0
827.8 935.2 1042.3 1132.9 1202.1 1244.1 1275 1307.1 1337.6 1372.6
1415.4 1461.6 1518.8 1581.4 1659.6 1771.2 1925.3 2133.6 2408.7 2760.9
3216.7 3763.2 4269.8 4563.8 4507.8 4076.2 3276.5 2377 1525.4 1084.3
748.3 469.1 261.1 56.8 0 0 0
827.8 919.2 1016.4 1095.4 1154.3 1193 1219.8 1249.1 1279.9 1311.7
1351.6 1399.4 1455 1516.7 1590.9 1688.1 1818.6 1991.2 2211.9 2518.7
2918.6 3302.4 3490.6 3425.9 3199 2818.5 2218.9 1501.5 810.9 478.9
264 118.2 45.7 5.8 0 0 0
827.8 909.7 985.1 1040.3 1081.9 1107 1124.7 1147.7 1167.9 1187.3
1214.5 1250.7 1293.5 1334.7 1378.8 1432.7 1496.1 1572.3 1665.8 1759.3
1787.7 1693.8 1456.2 1177.4 866.9 601.7 425 306.8 215.4 154.8
104.6 62.6 35 15.6 2.9 0 0
827.8 886.2 942.2 983.4 1007.3 1019.7 1028.3 1032 1029.6 1020.1
1006.1 998.7 990.4 970.7 927.4 865.6 801.4 740 687.3 651.5
633.4 616.9 594.3 556 526.7 504.1 434.1 351.7 232.3 162.7
116.1 80.7 53.5 23.1 3.3 0 0
827.8 862.8 903.1 933.6 950.1 954.2 944.7 919.2 878 824.5
766.8 720.3 689.8 671.3 656.4 634.6 603.3 573.3 549.8 537.4
537.4 540.7 541.5 538.3 514 460.4 403.6 365.7 308 247.5
179.6 117.8 64.2 25.1 1.6 0 0
827.8 843.8 863.2 885.4 901.5 899.8 878 835.6 784.1 735.9
696 667.6 651.1 638.7 624.3 602.1 570.8 532.9 495.8 466.6
450.9 453 465.8 474.4 471.1 456.7 425.4 374.8 318.3 265.2
215.4 169.3 123.1 71.7 30.9 0 0
827.8 818.3 824.5 840.1 857.4 865.6 852.9 824.9 793.6 765.6
737.2 705 671.7 639.1 607.4 574.1 537.4 498.7 462.1 432
405.2 382.6 363.2 350.9 347.2 345.9 339.3 324.5 299 263.2
203 139.2 77 40.8 14.8 0 0
827.8 801.4 786.2 789.5 814.6 846.7 871.8 873.9 856.2 828.2
795.6 756.9 712 664.7 619.8 577 536.2 496.7 461.2 433.6
413.5 400.3 389.6 376.4 356.2 324.5 291.6 267.7 246.3 222.4
191.1 147.8 95.1 55.2 18.1 0 0
827.8 781.2 745.8 740.5 765.2 827.3 894.1 925.4 915.9 880.5
838.1 794.8 749.1 698.4 647.8 598.4 551.8 509 471.5 442.7
420.9 405.6 399.5 395.3 386.3 366.5 342.6 315.5 287.9 255.7
216.6 168.8 124.4 78.2 25.5 0 0
827.8 761.9 708.7 682.4 695.2 757.8 849.6 923.3 941 910.1
858.6 809.2 763.5 715.7 668.4 621 574.1 528.4 488.4 457.9
432.4 415.5 403.2 397.8 390 375.6 355 331.9 306.8 278.8
240.1 190.7 140 77 23.9 0.8 0
827.8 744.6 686.1 651.5 656.4 712.5 797.3 871.4 913 901.5
858.2 809.2 763.5 718.2 673.7 629.3 583.1 537.8 498.3 464.9
436.5 417.2 402.8 394.1 385.1 368.6 344.3 317.9 291.6 260.7
222.4 172.1 125.2 66.7 18.1 0 0
827.8 741.3 671.7 623.5 614.4 651.5 717.8 793.6 843.8 848.8
822 780.4 739.2 700.9 663 622.3 579.4 536.2 496.2 462.1
432.8 411.8 393.7 377.2 357.5 328.2 287.5 240.1 195.6 159
122.7 82 49.8 25.1 2.1 0 0
827.8 721.1 635.4 567.9 534.5 536.2 557.2 585.6 608.3 620.2
620.2 605.4 586.4 566.3 544 520.5 497.5 472.4 442.3 411.4
381.8 348 313 282.5 251.6 210 168.8 138.8 114.9 91.4
67.1 41.6 19.4 5.4 0 0 0
827.8 706.3 607.8 525.9 475.2 453.4 446.4 445.6 443.1 439.4
431.6 416.8 399.1 378.1 353.3 333.2 313.4 298.2 288.3 284.2
278.8 267.3 248.7 225.3 197.3 168 140.8 117 94.3 73.7
52.7 29.7 12.8 2.1 0 0 0
827.8 698.9 589.3 500 441.1 411.8 396.6 383.4 368.6 352.1
337.3 325.3 311.7 300.6 287.5 274.3 260.3 242.2 222 205.1
187.8 172.1 158.6 147.8 135.9 121.1 104.6 88.1 70.4 53.9
36.7 23.1 11.1 0.4 0 0 0
827.8 692.7 578.2 486.4 424.6 391.6 371.5 352.1 333.6 315
297.3 282.1 267.7 253.3 240.1 227.3 213.7 199.7 186.6 172.6
159.4 147.8 137.5 126.4 113.3 101.7 88.5 73.7 56.8 42
30.5 18.1 6.2 0 0 0 0
827.8 698.4 581.9 488.4 421.7 383 357 337.3 320.4 303.9
287.5 271.8 255.7 241.3 228.1 215 201.4 186.6 171.7 156.5
143.3 132.2 122.7 114.5 106.3 97.2 84.8 71.2 59.3 49
37.9 25.9 9.5 0 0 0 0
827.8 701.7 586 491.3 420.1 373.1 345.5 327.8 312.2 295.7
280 264.4 250.4 237.2 224.9 211.7 198.5 183.7 168.8 154
140.8 131.4 123.5 117 109.1 98.4 84 72.1 63 53.5
42 28 11.1 3.3 0 0 0
827.8 701.7 590.6 495 418.8 365.3 336 319.2 303.5 287.9
270.6 255.7 243 229 215.4 201.8 187.8 173.8 159.8 146.6
135.9 128.9 122.3 115.3 104.6 89.8 71.7 63 53.9 44.1
32.1 16.9 7 1.6 0 0 0
827.8 715.7 608.3 512.3 429.1 366.9 334 316.3 300.6 287.5
272.2 257.8 243.8 230.2 216.2 202.6 188.6 175 162.3 150.7
141.3 133.8 126.4 117.4 104.2 83.2 62.6 53.9 45.3 35.8
25.5 14.8 7.8 3.3 0.8 0 0
827.8 724 620.2 524.2 438.2 372.7 336 316.7 301.5 287.5
273 259 245.4 231.9 218.7 205.5 191.9 178.7 166.4 155.3
145.8 138 129.7 119.4 105 83.2 61.8 53.1 44.1 35
24.3 14.4 8.2 4.1 2.1 0 0
827.8 727.3 628 534.5 446.4 383 337.7 318.8 301.9 289.9
276.3 262.7 249.6 236.4 223.6 211.3 198.1 184.9 172.6 160.2
150.3 142.1 133.4 124 106.3 84.4 65.5 57.2 47.8 38.3
27.2 16.5 9.9 6.2 3.7 1.6 0
827.8 750.3 663.9 574.5 485.9 408.1 353.3 322.9 306.4 293.2
281.3 268.9 256.6 244.2 231.4 218.7 205.9 192.7 180.8 169.3
159 149.5 140 129.3 116.1 99.2 78.2 66.7 56.8 46.9
35.8 22.7 14 9.1 6.6 3.3 0
827.8 767.6 696.4 616.9 532.1 451.4 383.8 333.2 308 293.2
281.3 269.3 257.4 245 232.7 219.5 205.5 192.7 180.4 168.8
159.4 149.5 139.2 127.7 114.9 100.9 84.8 71.2 61.4 51.5
41.2 29.7 15.2 9.1 5.8 2.9 0
827.8 784.1 734.3 671.3 600.8 523.4 447.7 374.8 319.6 296.1
282.1 269.3 257.4 245 231.9 219.1 205.5 191.9 178.7 164.7
151.6 139.2 127.7 117 107.9 97.2 84 70 56.8 46.5
37.5 28 15.6 7 3.7 1.2 0
827.8 810.5 786.6 749.9 690.6 622.7 554.7 485.5 395.8 323.7
289.5 273.4 260.3 247.5 235.2 222.4 209.2 196 182.4 168
154.4 140.8 128.5 117 105.8 94.3 82 70 56.8 43.2
33.4 23.5 14.8 7.8 3.7 1.6 0
827.8 837.6 842.6 837.6 809.2 764.8 712 653.6 578.6 481.8
381.8 307.6 272.2 256.2 244.2 232.7 220.3 209.6 199.3 187
174.6 159.4 144.1 130.1 119 108.3 119 124.8 94.3 75.4
49.8 36.7 21 10.3 4.9 2.5 0
827.8 864.4 900.2 929.5 941 932 902.7 864.4 828.6 785.8
720.3 631.3 527.1 420.9 334.8 289.1 275.9 266 248.7 233.1
221.1 210.4 195.2 184.1 194 201.4 169.7 128.9 78.2 58.5
43.7 31.7 21.4 12.4 6.2 2.1 0
827.8 891.6 958.7 1021.3 1067.9 1094.6 1096.3 1081 1066.6 1062.1
1059.2 1046.9 1022.6 992.1 953.4 908.5 852.1 798.1 779.2 850
1003.6 1149.8 1171.6 1015.6 716.6 424.6 250.8 157.7 109.1 79.9
60.5 43.7 29.7 16.9 6.6 1.6 0
827.8 918 1012.3 1105.7 1184 1234.2 1258.1 1266.4 1274.6 1289
1311.2 1340.1 1374.7 1406.4 1438.1 1462 1499.9 1567.8 1694.6 1902.2
2171.5 2463.5 2748.5 2967.6 2993.1 2787.6 2393.1 1869.7 1305.5 815.8
474 282.1 160.6 60.5 18.5 0.8 0
827.8 927.4 1036.6 1144.9 1234.6 1293.9 1323.6 1336.4 1348.3 1364.8
1387.4 1414.6 1450 1485.9 1524.6 1577.3 1653.1 1763.4 1926.5 2152.6
2452.8 2849 3389.3 4059.7 4492.2 4387.5 4066.7 3625.3 3148.8 2696.6
2234.1 1723.9 1179.9 693.5 281.3 70.8 0
